Matching Products
Matching Products NEW
Tools
1
Part number: 17 70 000 5001
har-bus HM Shroud Type B19 PCB 1.6mm
har-bus HM Shroud Type B19 PCB 1.6mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
Type B, 19 positions
Thermoplastic
Notes
Compare
Part number: 17 70 000 5001
har-bus HM Shroud Type B19 PCB 1.6mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    Type B
    19 positions
Technical characteristics
  • PCB thickness ‌1.6 mm ±0.4 ‌
Material properties
  • Material (accessories) Thermoplastic
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 20
  • Net weight 4.98 g
  • Country of origin Finland
  • European customs tariff number 85366990
  • GTIN 5713140122468
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare