Matching Products
Matching Products NEW
Part number: 09 45 771 0080
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 70m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Straight
Cable length: 70 m
Notes
Compare
Part number: 09 45 771 0080
RJ Industrial Cable Assembly, 70m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series HARTING RJ Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable Straight
Version
  • Cable length 70 m
  • Number of cores 4
  • Core structure 4x AWG 22/1
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 2
  • Net weight 106.8 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140242692
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)