Matching Products
Matching Products NEW
Part number: 21 03 819 2320
M12 PP outer straight female 3-pole OM u
M12 PP outer straight female 3-pole OM u

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight, Overmoulded, Outer PushPull
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 3
Conductor cross-section: 0.34 mm²
Rated current: ‌4 A
Outer PushPull
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 03 819 2320
M12 PP outer straight female 3-pole OM u
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
    Outer PushPull
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 3
  • Coding A-coding
  • Locking type Outer PushPull
Technical characteristics
  • Conductor cross-section 0.34 mm²
  • Conductor cross-section [AWG] AWG 22
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Pollution degree 3
  • Overvoltage category II
  • Limiting temperature -20 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (overmoulding) Polyamide (PA)
  • Colour (overmoulding) Black
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
  • California Proposition 65 substances Not contained
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • eCl@ss 27440116 Circular connector (for field assembly)
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare