Matching Products
Matching Products NEW
Device side / Panel feed through
4
Part number: 21 40 200 0443 050
M12 A 4p m/- st/- PVC PP 5m
M12 A 4p m/- st/- PVC PP 5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Notes
Compare
Part number: 21 40 200 0443 050
M12 A 4p m/- st/- PVC PP 5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
4
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Straight
    PushPull
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4x AWG 22
  • Coding A-coding
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140238589
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line