Matching Products
Matching Products NEW
Part number: 61 03 000 0147
InduCom cable clamp 50P hood 14-16mm
InduCom cable clamp 50P hood 14-16mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable clamp
D-Sub 5
Cable diameter: 14 ... 16 mm
Notes
Compare
Part number: 61 03 000 0147
InduCom cable clamp 50P hood 14-16mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable clamp
  • Description of the accessory D-Sub 5
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Cable diameter 14 ... 16 mm
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
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 10
  • Net weight 20 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140229709
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)