Matching Products
Matching Products NEW
Combinables
3
Tools
2
Spare Part
1
Hoods/Housings
18
Part number: 09 12 003 3011
Han Brid-RJ45 C-M RJ Industrial
Han Brid-RJ45 C-M RJ Industrial

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌10 A
Size: 3 A
Contacts: 2 + RJ45
Conductor cross-section: 0.22 ... 0.32 mm² Stranded 0.26 ... 0.32 mm² Solid
Notes
Compare
Part number: 09 12 003 3011
Han Brid-RJ45 C-M RJ Industrial
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Tools
2
Spare Part
1
Hoods/Housings
18
Product Details
Identification
  • Category Inserts
  • Series Han-Brid®
  • Identification Han-Brid® RJ45 C
  • Specification hybrid network connector
Version
  • Gender Male
  • Size 3 A
  • Number of contacts 2
  • further contacts + RJ45
  • Details With RJ Industrial
Technical characteristics
  • Conductor cross-section
    0.22 ... 0.32 mm² Stranded
    0.26 ... 0.32 mm² Solid
  • Conductor cross-section [AWG]
    AWG 24 ... AWG 22 Stranded
    AWG 23 ... AWG 22 Solid
  • Wire outer diameter ≤ 1.6 mm
  • Rated current ‌ 10 A
  • Rated voltage 24 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
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
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 35 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140016880
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Chapter Han-Brid®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare