Matching Products
Matching Products NEW
Part number: 09 11 000 9934
Han 48HPR housing Guide bushing
Han 48HPR housing Guide bushing

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding
With guide pins/bushes
Size: 48 HPR
Female
Stainless steel
Notes
Compare
Part number: 09 11 000 9934
Han 48HPR housing Guide bushing
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Coding
  • Description of the accessory With guide pins/bushes
Version
  • Gender Female
  • Size 48 HPR
  • Details
    Please order 4 pieces for one connector.
    Guide pin opposite side
Material properties
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 10
  • Net weight 15.2 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140936652
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors