Matching Products
Matching Products NEW
Part number: 09 40 003 5401
Han 3HPR-C-TL-w/o cord- black chrome
Han 3HPR-C-TL-w/o cord- black chrome

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for bulkhead mounted housings, for surface mounted housings
Size: 3 A
Toggle locking
Stainless steel
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Degree of protection: IP65, IP68
Notes
Compare
Part number: 09 40 003 5401
Han 3HPR-C-TL-w/o cord- black chrome
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
Version
  • Size 3 A
  • Locking type Toggle locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Black chrome coating
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS not compliant
  • ELV status not compliant
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
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 46.9 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140191983
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare