Matching Products
Matching Products NEW
Part number: 19 30 016 1717
Han 16B Docking Frame IP67 HTE M32
Han 16B Docking Frame IP67 HTE M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Docking frame
Rear mounting
Stainless steel
Size: 16 B
Notes
Compare
Part number: 19 30 016 1717
Han 16B Docking Frame IP67 HTE M32
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Docking frame
  • Description of the accessory Rear mounting
Version
  • Size 16 B
  • Cable entry 1x M32
Technical characteristics
  • Mating cycles ≥ 500
  • Mating cycles with other HMC components ≥ 10,000
  • Degree of protection acc. to IEC 60529 IP65 / IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 1
  • Net weight 421.1 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140407909
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors