Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 545 0032
HPP V4 EI-PFT housing for HIFF inserts
HPP V4 EI-PFT housing for HIFF inserts

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Easy Install, With board locks, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): NBR
Notes
Compare
This product is not orderable anymore. You can use the successor 09455450041.
Part number: 09 45 545 0032
HPP V4 EI-PFT housing for HIFF inserts
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    Easy Install
    With board locks
    With integrated seal
Version
  • Locking type PushPull
  • Details for all HIFF compatible modules
Technical characteristics
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material (seal) NBR
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
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 100
  • Net weight 6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140061156
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare