Matching Products
Matching Products NEW
Part number: 09 11 034 9996
Frame Han 34HPR for 5xHC350 female
Frame Han 34HPR for 5xHC350 female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
5x Han® HC Modular 350, Female
Size: 34 HPR
Notes
Compare
Part number: 09 11 034 9996
Frame Han 34HPR for 5xHC350 female
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Frame
  • Description of the accessory
    5x Han® HC Modular 350
    Female
Version
  • Size 34 HPR
Technical characteristics
  • Tightening torque
    ‌0.5 Nm Fixing screws M4
    ‌6 Nm Fixing screws M6
Material properties
  • Material (accessories) Stainless steel
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 242 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140320000
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors