Matching Products
Matching Products NEW
Part number: 09 66 000 9974
DSUB S.LOCK UNC/M3 100PCS
DSUB S.LOCK UNC/M3 100PCS

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female screw lock
for press-in connectors with board locks or straight solder with board locks, Thread UNC/M3, Total length 9.9 mm
Notes
Compare
Part number: 09 66 000 9974
DSUB S.LOCK UNC/M3 100PCS
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Female screw lock
  • Description of the accessory
    for press-in connectors with board locks or straight solder with board locks
    Thread UNC/M3
    Total length 9.9 mm
Version
  • Details Order 2 pieces for one connector.
Technical characteristics
  • Tightening torque <0.6 Nm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.84 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140079717
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare