Matching Products
Matching Products NEW
Part number: 09 73 196 5531
DIN signal C/R096 C1-NM30 adapter 41 mm
DIN signal C/R096 C1-NM30 adapter 41 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mezzanine Adapter
Type R, With pin shroud for pcb distance 41 mm
Thermoplastic
Notes
Compare
Load in configurator
Part number: 09 73 196 5531
DIN signal C/R096 C1-NM30 adapter 41 mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Mezzanine Adapter
  • Description of the accessory
    Type R
    With pin shroud for pcb distance 41 mm
Version
  • Number of contacts 96
Technical characteristics
  • Performance level
    NM 30 (S4)
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
Material properties
  • Surface (contacts)
    Noble metal over Ni Mating side
    Noble metal over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (accessories) Thermoplastic
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
  • California Proposition 65 substances Antimony trioxide
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 20
  • Net weight 22.3 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140103740
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare