Matching Products
Matching Products NEW
Part number: 09 00 010 5610
Contact insert bracket 10B
Contact insert bracket 10B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Grip frame
with fixing brackets
Size: 10 B
Metal, Thermoplastic
Notes
Compare
Part number: 09 00 010 5610
Contact insert bracket 10B
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Grip frame
  • Description of the accessory with fixing brackets
Version
  • Size 10 B
Material properties
  • Material (accessories)
    Metal
    Thermoplastic
  • Surface (accessories) Zinc plated
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
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-2)
    R23 (HL 1-2)
Commercial data
  • Packaging size 1
  • Net weight 90 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140193345
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
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
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare