Power 16 ... 300 A
Filters
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 unmated condition
      1
  • Series
    Select a value Reset filter
    • Han-Modular®
      133
  • Rated current
    Select a value Reset filter
    • ‌ 16 A
      43
    • ‌ 31 A
      2
    • ‌ 40 A
      33
    • ‌ 70 A
      17
    • ‌ 100 A
      12
    • ‌ 200 A
      14
    • ‌ 300 A
      4
  • Rated voltage
    Select a value Reset filter
    • ‌ 1,000 V AC
      6
    • ‌ 1,300 V DC
      6
  • Number of contacts
    Select a value Reset filter
    • 1
      26
    • 2
      41
    • 3
      18
    • 4
      9
    • 5
      10
    • 6
      13
    • 7
      2
    • 8
      10
    • 20
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      38
    • Axial screw termination / crimp termination
      4
    • Cage-clamp termination
      4
    • Crimp termination
      69
    • Han-Quick Lock® termination
      6
    • M8 Screw termination
      2
    • Push-In
      8
    • Screw termination
      4
133 products (of 133)
1/5
Compare
0
Sort by
Filters
0

Topics & Trends