Matching Products
Matching Products NEW
Combinables
1
Tools
1
Part number: 17 79 000 0016
har-bus HM coding m RAL4005 blue lilac
har-bus HM coding m RAL4005 blue lilac

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for male connectors
Thermoplastic
RAL 4005 (blue lilac)
Notes
Compare
Part number: 17 79 000 0016
har-bus HM coding m RAL4005 blue lilac
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Coding element
  • Description of the accessory for male connectors
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 4005 (blue lilac)
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
    Antimony trioxide
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.2 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122680
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
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
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare