Matching Products
Matching Products NEW
Combinables
4
Osa number: 21 34 CON 85P5
M12 A5 straight female unshld
M12 A5 straight female unshld

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable connector
Straight, Overmoulded
Female
A-coding
Crimp termination
Thermoplastic polyurethane (TPU)
Contacts: 5
Copper alloy Au over Ni
Conductor cross-section: 0.25 ... 0.75 mm²
Rated current: ‌4 A
Thermoplastic polyurethane (TPU)
Screw locking
Degree of protection: IP67 mated condition
Notes
Compare
Osa number: 21 34 CON 85P5
M12 A5 straight female unshld
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
toote detailid
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
Version
  • Termination method Crimp termination
  • Gender Female
  • Shielding Unshielded
  • Number of contacts 5
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.25 ... 0.75 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 19
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 60 V AC
    ‌ 60 V DC
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -30 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • Material (insert) Thermoplastic polyurethane (TPU)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni
  • Material (hood/housing) Thermoplastic polyurethane (TPU)
  • Material (overmoulding) Thermoplastic polyurethane (TPU)
  • Colour (overmoulding) Black
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • GTIN 5713140813137
  • eCl@ss 27440115 Circular connector (set)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare