myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
4
no data available
eShop
...
Miscellaneous
Cable assemblies
21 34 CON 84P4
Osa number: 21 34 CON 84P4
M12 A4 straight male unshld
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable connector
Straight, Overmoulded
Male
A-coding
Crimp termination
Thermoplastic polyurethane (TPU)
Contacts: 4
Copper alloy Au over Ni
Conductor cross-section: 0.25 ... 0.75 mm²
Rated current: 4 A
Thermoplastic polyurethane (TPU)
Screw locking
Degree of protection: IP67 mated condition
Notes
Compare
Osa number: 21 34 CON 84P4
M12 A4 straight male unshld
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
4
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identificación
Categoría
Connectors
Serie
Circular connectors M12
Elemento
Cable connector
Especificaciones
Straight
Overmoulded
Versión
Método de terminación
Terminación ponchable
Tipo
Macho
Blindaje
No blindado
Número de contactos
4
Codificación
Codificación A
Tipo de bloqueo
Bloqueo por tornillo
Características técnicas
Sección de conductor
0.25 ... 0.75 mm²
Sección de conductor
AWG 24 ... AWG 19
Corriente nominal
4 A
Voltaje nominal
250 V
Nivel de contaminación
3
Categoría de sobrevoltaje
III
Resistencia de aislamiento
>10
8
Ω
Par de apriete
0.6 Nm
Temperatura de limitación
-30 ... +80 °C
Ciclos de conexión
≥ 100
Grado de protección según IEC 60529
IP67 mated condition
Propiedades del material
Material (inserto)
Thermoplastic polyurethane (TPU)
Material (contactos)
Copper alloy
Superficie (contactos)
Au over Ni
Material (carcasa/base)
Thermoplastic polyurethane (TPU)
Material (premoldeado)
Thermoplastic polyurethane (TPU)
Color (premoldeado)
Black
Especificaciones y homologaciones
Especificaciones
IEC 61076-2-101
Datos comerciales
Tamaño del embalaje
1
GTIN
5713140813199
eCl@ss
27.440.115,00
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare