Matching Products
Matching Products NEW
Accessories
1
Part number: 61 06 000 3246 00
Dual USB Charger 24V/5V 2x3,0A
Dual USB Charger 24V/5V 2x3,0A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Charging set
USB
Connection type: Type C jack, Type C jack
Notes
Compare
Part number: 61 06 000 3246 00
Dual USB Charger 24V/5V 2x3,0A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-port
  • Element Charging set
  • Specification USB
Version
  • Connection type Type C jack
  • Fixing Screwable in cover plates
Technical characteristics
  • Output current ‌3 A
  • Input voltage 15 ... 31.2 V DC
  • Output voltage 5 V DC ±0,25 ‌
  • Operating temperature -40 ... +70 °C
  • Storage temperature -40 ... +80 °C
  • Mating cycles ≥ 10,000
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 50155
    EN 61373
    EN 60077-1
    EN 45545-2
    EN 60068-2
    EN 50121-3-2
    EN 61000-6-3
    EN 61000-6-4
    EBA EMV06
  • Approvals DNV GL
Commercial data
  • Packaging size 25
  • Net weight 40 g
  • Country of origin Germany
  • European customs tariff number 85369095
  • GTIN 5713140442962
  • eCl@ss 27060304 Appliance cord (data cable)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare