Matching Products
Matching Products NEW
Combinables
3
Accessories
5
Artikelnummer: 09 66 214 6503
DSUB SV FE-6,0 PR-IN 15P AU2 SLK 4-40
DSUB SV FE-6,0 PR-IN 15P AU2 SLK 4-40

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Connector
Press-in termination
Rated current: ‌6.5 A
Female
Size: D-Sub 2
Liquid crystal polymer (LCP), Shell: Plated steel
Contacts: 15
Copper alloy
Noble metal over Ni
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Artikelnummer: 09 66 214 6503
DSUB SV FE-6,0 PR-IN 15P AU2 SLK 4-40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Accessories
5
Productdetails
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Press-in termination
  • Gender Female
  • Size D-Sub 2
  • Number of contacts 15
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
  • Flange height 6 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Liquid crystal polymer (LCP)
    Shell: Plated steel
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 1
  • Net weight 10.05 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140081901
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare