Matching Products
Matching Products NEW
Tools
1
Part number: 17 70 000 1003
har-bus HM Shroud Type A PCB 3.2mm
har-bus HM Shroud Type A PCB 3.2mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
Type A, 25 positions
Thermoplastic
Notes
Compare
Free Sample
Part number: 17 70 000 1003
har-bus HM Shroud Type A PCB 3.2mm
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    Type A
    25 positions
Technical characteristics
  • PCB thickness ‌3.2 mm ±0.4 ‌
Material properties
  • Material (accessories) Thermoplastic
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
  • Packaging size 20
  • Net weight 5.63 g
  • Country of origin Finland
  • European customs tariff number 85366990
  • GTIN 5713140122338
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare