Han® HPR PYD 1to1
Filters
  • Size
    Select a value Reset filter
    • 48 B
      2
  • Type of hood/housing
    Select a value Reset filter
    • Hood
      1
    • Surface mounted housing
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      2
    • IP68
      2
    • IP69 / IPX9K acc. to ISO 20653
      2
  • Cable entry
    Select a value Reset filter
    • 3x M32
      1
    • 6x M25
      1
  • Material (hood/housing)
    Select a value Reset filter
    • Aluminium die-cast
      2
    • Corrosion resistant
      2
  • Conductor cross-section
    Select a value Reset filter
    • 150 mm²
      1
    • 70 mm²
      1
2 products (of 2)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends