Matching Products
Matching Products NEW
Modules
1
Device side / Panel feed through
243
Part number: 09 47 474 7101
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.2m
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.2m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Halogen-free, Oil resistant
Cable length: 0.2 m
Notes
Compare
Part number: 09 47 474 7101
RJI cable 4x2xAWG26/7 CAT6A PUR, 0.2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Modules
1
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Conector 2
    Conector 1
    Tip cablu
Identificare
  • Categoria Cablaje de sistem
  • Seria RJ45
  • Element Asamblări de cabluri
  • Specificație Preasamblat pe ambele părţi
  • Conector 1 HARTING RJ Industrial®
  • Conector 2 HARTING RJ Industrial®
  • Tip cablu Cablu de cupru (rotund)
  • Descrierea cablului
    Cablare 1:1
    Fără halogeni
    Rezistent la ulei
Versiune
  • Lungimea cablului 0,2 m
  • Număr de miezuri 8
  • Structură miez 4x 2 Twisted Pair
Caracteristici tehnice
  • Caracteristici de transmisie Cat. 6A Clasa EA până la 500 MHz
  • Rata de transmisie a datelor
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Temperatura de limitare
    -30 ... +75 °C nemişcat
    -5 ... +50 °C deplasat
  • Gradul de protecţie conform IEC 60529 IP20
Proprietăţi material
  • Material (cablu) PUR (Polyurethan)
  • Culoare (cablu) gelb
  • RoHS konform
  • stare ELV konform
  • China RoHS e
  • Substanţe REACH Anexa XVII nicht enthalten
  • Substanţe REACH ANEXA XIV nicht enthalten
  • Substanţe REACH SVHC nicht enthalten
Specificaţii şi omologări
  • Specificaţii
    ISO/IEC 11801
    IEC 61156-6
    ISO/IEC 11801-3:2017
  • Omologări CE
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 17 g
  • Ţara de origine Letonia
  • Cod tarif vamal european 85444290
  • GTIN 5713140163409
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
HARTING Ethernet Cabling
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare