Matching Products
Matching Products NEW
Artikelnummer: 33 58 231 0010 016
PP FO CAB-ASSY-1M-2xPP LC DUPL-OV-MM62,5
PP FO CAB-ASSY-1M-2xPP LC DUPL-OV-MM62,5

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode, Overmoulded
Cable length: 1 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Artikelnummer: 33 58 231 0010 016
PP FO CAB-ASSY-1M-2xPP LC DUPL-OV-MM62,5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Productdetails
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    LC duplex
    HARTING PushPull (V4) Thermoplastic
  • Connector 2
    LC duplex
    HARTING PushPull (V4) Thermoplastic
  • Type of cable FO cable
  • Description of the cable
    Multimode
    Overmoulded
Version
  • Cable length 1 m
  • Core structure 62.5 / 125 µm
Technical characteristics
  • Cable diameter 7 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • RoHS compliant with exemption
  • RoHS exemptions 6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 82 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • GTIN 5713140152267
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare