Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 21 34 810 0489 050
M8 Cable Assembly 4-poles st/- f/- 5,0m
M8 Cable Assembly 4-poles st/- f/- 5,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 21 34 810 0489 050
M8 Cable Assembly 4-poles st/- f/- 5,0m
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
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M8 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4x 0.25 mm²
  • Coding A-coding
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
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
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 137.6 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140141346
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line