myHARTING Login
Configurators
Products
Products
Industriële connectoren/Han
®
Ronde connectoren
Connectivity apparaat
Industrial Ethernet Switches
Operatorinterfaces
Apparatuur opladen voor de elektromobiliteit
Gereedschappen
Op maat gemaakte oplossingen
Kabelmodules & bulkkabels
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Overige
Kabelmodules
21 34 CON 83P4
Part number: 21 34 CON 83P4
M8 A 4pole female angled overmolded
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Cable connector
Angled, Overmoulded
Female
A-coding
Crimp termination
Polyamide (PA)
Contacts: 4
Rated current: 3 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP67 locked condition
Notes
Compare
Part number: 21 34 CON 83P4
M8 A 4pole female angled overmolded
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Connectors
Series
Circular connectors M8
Element
Cable connector
Specification
Angled
Overmoulded
Version
Termination method
Crimp termination
Gender
Female
Number of contacts
4
Coding
A-coding
Locking type
Screw locking
Technical characteristics
Rated current
3 A
Rated voltage
60 V
Insulation resistance
>10
8
Ω
Tightening torque
0.4 Nm
Wrench size (knurled screw / knurled nut)
9
Limiting temperature
-5 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP67 locked condition
Cable diameter
8 mm
Material properties
Material (insert)
Polyamide (PA)
Material (hood/housing)
Polyamide (PA)
Zinc die-cast
Material (overmoulding)
Thermoplastic polyurethane (TPU)
Commercial data
Packaging size
1
GTIN
5713140813229
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare