myHARTING Login
Konfigureerijad
Produits
Produits
Connecteurs industriels / Han
®
Connecteurs circulaires
Connectivité d'Equipements
Commutateurs Ethernet industriels
Interfaces opérateurs
Équipement de chargement pour l'électromobilité
Outils
Solutions sur mesure
Confections de cordon et câbles au mètre
myHARTING
Téléchargements / commande de catalogues
Téléchargements / commande de catalogues
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
4
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CON 78P5
Osa number: 21 34 CON 78P5
M12 A5 straight male shld
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable connector
Straight, Overmoulded
Male
A-coding
Contacts: 5
Conductor cross-section: 0.34 mm²
Rated current: 4 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP67 mated condition
Notes
Compare
Osa number: 21 34 CON 78P5
M12 A5 straight male shld
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
4
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
Circular connectors M12
Element
Cable connector
Specification
Straight
Overmoulded
Version
Gender
Male
Shielding
Shielded
Number of contacts
5
Coding
A-coding
Locking type
Screw locking
Technical characteristics
Conductor cross-section
0.34 mm²
Conductor cross-section [AWG]
AWG 22
Rated current
4 A
Rated voltage
60 V AC
60 V DC
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
8
Ω
Tightening torque
0.6 Nm
Limiting temperature
-30 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP67 mated condition
Material properties
Material (hood/housing)
Polyamide (PA)
Zinc die-cast
Material (overmoulding)
Thermoplastic polyurethane (TPU)
Colour (overmoulding)
Black
Specifications and approvals
Specifications
IEC 61076-2-101
Commercial data
Packaging size
1
GTIN
5713140813298
eCl@ss
27440115 Circular connector (set)
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare