Matching Products
Matching Products NEW
Varenummer: 09 06 001 9963
Kodierung orange f. F-Federträger 21+5
Kodierung orange f. F-Federträger 21+5

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Coding pin, for female connectors, for type MH 21 + 5, Thermoplastic, RAL 2010 (signal orange)
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Varenummer: 09 06 001 9963
Kodierung orange f. F-Federträger 21+5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Coding pin
  • Description of the accessory
    for female connectors
    for type MH 21 + 5
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 2010 (signal orange)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140382732
  • eCl@ss 27440203 Coding for industrial connectors
  • ETIM EC002311
  • UNSPSC 24.0 39121421
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 00
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare