Matching Products
Matching Products NEW
Combinables
1
Part number: 17 79 000 0080
har-bus HM guide pin
har-bus HM guide pin

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Guide pin
Metal
Notes
Compare
Part number: 17 79 000 0080
har-bus HM guide pin
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Guide pin
Material properties
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140215573
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare