Matching Products
Matching Products NEW
Tools
1
Accessories
1
Part number: 09 40 021 9904
Retaning Ring for HC800 male contact
Retaning Ring for HC800 male contact

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Retaining ring
HC 800
Metal
Notes
Compare
Part number: 09 40 021 9904
Retaning Ring for HC800 male contact
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
1
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Retaining ring
  • Description of the accessory HC 800
Version
  • Details Retaining ring for fixing the HC 800 insert in the Han® HPR Single Pole 2. 09 40 021 9901 is also required.
Material properties
  • Material (accessories) Metal
Commercial data
  • Packaging size 1
  • Net weight 31.31 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140571518
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)