Matching Products
Matching Products NEW
Device side / Panel feed through
8
Part number: 21 34 808 1481 025
M8 Cable Assembly 4-poles st/st f/m 2,5m
M8 Cable Assembly 4-poles st/st f/m 2,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 808 1481 025
M8 Cable Assembly 4-poles st/st f/m 2,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
8
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M8
    Male Straight
  • Connector 2
    M8
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 2.5 m
  • Number of cores 4
  • Core structure 4x 0.25 mm²
  • Coding A-coding
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Commercial data
  • Packaging size 1
  • Net weight 94 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140267527
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)