Matching Products
Matching Products NEW
Combinables
10
Part number: 21 12 999 2510
M12-CC-SCR-PUSH-IN-5P-LCOD-F-STR
M12-CC-SCR-PUSH-IN-5P-LCOD-F-STR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Female
L-coding
Push-In
Polyamide (PA)
Contacts: 5
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: ‌16 A
Zinc die-cast
Screw locking
Degree of protection: IP65 mated condition
Notes
Compare
Part number: 21 12 999 2510
M12-CC-SCR-PUSH-IN-5P-LCOD-F-STR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
10
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Power
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Push-In
  • Gender Female
  • Shielding Unshielded
  • Number of contacts 5
  • Number of power contacts 4
  • Number of special contacts 1
  • Specification of special contacts FE contact
  • Coding L-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.5 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage ‌ 63 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Wrench size (knurled screw / knurled nut) 24
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 mated condition
  • Cable diameter 6.6 ... 11.6 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 61076-2-111
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140455115
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)