Matching Products
Matching Products NEW
Tools
3
Accessories
46
Part number: 61 03 001 0014 010
InduCom 15p S40°-entry kn-screw 4-40 w/o
InduCom 15p S40°-entry kn-screw 4-40 w/o

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Without internal earth
Size: D-Sub 2
Knurled screw Thread 4-40 UNC
40° side entry
1x
Material (hood/housing): Zinc die-cast
Degree of protection: IP30
Notes
Compare
Part number: 61 03 001 0014 010
InduCom 15p S40°-entry kn-screw 4-40 w/o
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
3
Accessories
46
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub InduCom
  • Type of hood/housing Shell housing
  • Description of hood/housing Without internal earth
Version
  • Size D-Sub 2
  • Version 40° side entry
  • Cable entry 1x
  • Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
  • Locking type Knurled screw Thread 4-40 UNC
  • ground connection Without internal grounding block
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -55 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP30
Material properties
  • Material (hood/housing) Zinc die-cast
  • Material (screw) Steel, nickel plated
  • Length 34.7 mm
  • Width 39.3 mm
  • Height 14.8 mm
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 45.6 g
  • Country of origin China
  • GTIN 5713140221895
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood