Matching Products
Matching Products NEW
Part number: 09 40 000 9926
Han 24 HPR EasyCon Mounting Panel Short
Han 24 HPR EasyCon Mounting Panel Short

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mounting panel
Short version, for hoods, for surface mounted housings
Size: 24 HPR
Stainless steel
4x M6 screw, 4x washer SK S6
Notes
Compare
Part number: 09 40 000 9926
Han 24 HPR EasyCon Mounting Panel Short
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Mounting panel
  • Description of the accessory
    Short version
    for hoods
    for surface mounted housings
Version
  • Size 24 HPR
  • Pack contents
    4x M6 screw
    4x washer SK S6
Technical characteristics
  • Tightening torque 6 Nm Fixing screws M6
Material properties
  • Material (accessories) Stainless steel
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 202 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140056923
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
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
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare