Matching Products
Matching Products NEW
Combinables
1
Part number: 09 11 000 9918
Guide pin Han HPR enlarged housing
Guide pin Han HPR enlarged housing

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding
for hoods
Male
Stainless steel
Notes
Compare
Part number: 09 11 000 9918
Guide pin Han HPR enlarged housing
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR enlarged
  • Type of accessory Coding
  • Description of the accessory for hoods
Version
  • Gender Male
  • Details use with Han® HC Modular 350
Material properties
  • Material (accessories) Stainless steel
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 20.7 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140936737
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors