Matching Products
Matching Products NEW
Part number: 09 00 000 5170
VERSCHRAUBUNG SKV 36
VERSCHRAUBUNG SKV 36

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
With strain relief
Pg 36
Material (cable glands): Thermoplastic RAL 7032 (pebble grey)
IP68
Wrench size: 50
Notes
Compare
Part number: 09 00 000 5170
VERSCHRAUBUNG SKV 36
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
  • Description of the accessory With strain relief
Technical characteristics
  • Wrench size 50
  • Degree of protection acc. to IEC 60529 IP68
  • Size Pg 36
  • Width across corners 76 mm
Material properties
  • Material (cable glands) Thermoplastic
  • Colour (cable gland) RAL 7032 (pebble grey)
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
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
Commercial data
  • Packaging size 2
  • Net weight 65.46 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140002067
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)