for PCB connectors
  • Locking lever
  • Coding
Filters
  • Category
    Select a value Reset filter
    • Accessories
      9
  • Details
    Select a value Reset filter
    • Only in conjunction with low-profile male header and strain relief
      2
    • Order 2 per male header.
      4
    • Order 2 pieces for one connector.
      3
    • Part number includes 2 keys at one connection
      1
    • To avoid cross-plugging of adjacent connectors a coding system is required. A coding pin is inserted into the appropriate cavity in the female connector. The corresponding male contact is removed with a special removal tool.
      1
    • When the security of latching is required and space is a premium, these locking levers can befitted onto the strain relief of the HARTING female connector.
      1
    • for use with female connector connector with strain relief clamp
      2
    • for use with female connector without strain relief clamp
      2
  • Surface (locking)
    Select a value Reset filter
    • Steel, nickel plated
      1
  • Type of accessory
    Select a value Reset filter
    • Coding pin
      1
    • Locking latch
      4
    • Locking lever
      2
    • Polarisation key
      1
    • Screw
      1
  • Description of the accessory
    Select a value Reset filter
    • Long
      2
    • Short
      2
    • for 1.6 mm P.C. board
      1
    • for female connectors
      2
  • Material (accessories)
    Select a value Reset filter
    • Thermoplastic resin (PBT)
      2
    • Thermoplastic resin (PCT)
      2
Compare
0
Sort by
Filters
0

Topics & Trends