Han® HPR HPTC
Filters
  • Rated current
    Select a value Reset filter
    • ‌ 400 A
      4
    • ‌ 850 A
      8
    • ‌ 1,400 A
      8
  • Type of hood/housing
    Select a value Reset filter
    • Complete set
      20
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      20
    • IP67
      20
  • Conductor cross-section
    Select a value Reset filter
    • 120 mm²
      1
    • 150 mm²
      4
    • 185 mm²
      6
    • 240 mm²
      4
    • 95 mm²
      2
  • Size
    Select a value Reset filter
    • 2
      4
    • 3
      16
  • Cable entry
    Select a value Reset filter
    • 1x M25
      1
    • 1x M32
      2
    • 1x M40
      7
    • 2x M40
      7
20 products (of 20)
1/1
Compare
0
Sort by
Filters
0