Matching Products
Matching Products NEW
Part number: 33 50 B10 0272 030
Han 16 B-E CA 2-lever m/- ang/- PVC, 3m
Han 16 B-E CA 2-lever m/- ang/- PVC, 3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kabelkonfektionen
einseitig konfektioniert
Kabellänge: 3 m
Notes
Compare
Part number: 33 50 B10 0272 030
Han 16 B-E CA 2-lever m/- ang/- PVC, 3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Han E®
  • Series of hoods/housings Han® B
  • Element Cable assemblies
  • Specification Pre-assembled on one side
Version
  • Cable length 3 m
  • Size 16 B
  • Number of contacts 16
  • PE contact Yes
  • Details
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
    Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140334281
  • eCl@ss 27060327 Assembled power cable