Matching Products
Matching Products NEW
Part number: 20 93 201 0102
Ha-VIS RF-ANT-WR30-EU
Ha-VIS RF-ANT-WR30-EU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
UHF Wide range
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 201 0102
Ha-VIS RF-ANT-WR30-EU
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Antenna
  • Specification UHF Wide range
Version
  • Fixing Fixing hole for M5 screw
Termination data
  • Termination method TNC socket
Technical characteristics
  • Operating temperature -20 ... +55 °C
  • Storage temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Frequency 865 ... 870 MHz
  • Impedance ‌50 Ω
  • Polarisation Circular
  • Gain 8.5 dBic
  • Opening angle 69 °
  • Transmitting power ‌2 W ERP
Material properties
  • Material (insert) Aluminium
  • Material (hood/housing) Polymer
  • Colour (hood/housing) RAL 7045 (telegrey 1)
  • Material (seal) Elastomer
  • Length 270 mm
  • Width 270 mm
  • Height 45 mm
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
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 2,103 g
  • Country of origin Germany
  • European customs tariff number 85291069
  • GTIN 5713140363489
  • eCl@ss 90909090 Interim classification (unspecified)