Matching Products
Matching Products NEW
Part number: 09 67 009 2207 102
D-Sub 9P Fe yellow coding 207 1.6-2.0mm
D-Sub 9P Fe yellow coding 207 1.6-2.0mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding element
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 7
Yellow
Notes
Compare
Part number: 09 67 009 2207 102
D-Sub 9P Fe yellow coding 207 1.6-2.0mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Coding element
  • Description of the accessory for panel thickness 1.6 ... 2 mm
  • Coding combination 7
Version
  • Gender Female
  • Size D-Sub 1
Material properties
  • Material
    Stainless steel
    Polybutylene terephthalate (PBT)
  • Colour (accessories) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
Commercial data
  • Packaging size 20
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140230774
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare