Matching Products
Matching Products NEW
Successor Products
1
Combinables
1
Accessories
3
Spare Part
2
Modules
259
Part number: 09 14 006 0313
Han Modular frame 6 housing 2 module a-b
Han Modular frame 6 housing 2 module a-b

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hinged frame
for 2 modules, a ... b
Size: 6 B
Notes
Compare
Please do not use this product for new DesignIns anymore. You can use the successor 09140060371.
Part number: 09 14 006 0313
Han Modular frame 6 housing 2 module a-b
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
1
Accessories
3
Spare Part
2
Modules
259
Product Details
Identification
  • Category Accessories
  • Series Han-Modular®
  • Type of accessory Hinged frame
  • Description of the accessory
    for 2 modules
    a ... b
  • Features
    Conductor cross-section PE (power side) 4 ... 10 mm²
    Conductor cross-section PE (signal side) 1 ... 2.5 mm²
Version
  • Size 6 B
Technical characteristics
  • Stripping length 8 ... 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 40 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140020375
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors
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
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare