Matching Products
Matching Products NEW
Accessories
12
Inserts
2
Part number: 09 45 545 0040
PushPull V4, compact housing vert. jack
PushPull V4, compact housing vert. jack

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Compact, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): TPE-V
Notes
Compare
Part number: 09 45 545 0040
PushPull V4, compact housing vert. jack
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
12
Inserts
2
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    Compact
    With integrated seal
Version
  • Locking type PushPull
  • Details for vertical RJ jack 09 45 551 1103
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Vibration resistance
    10-500 Hz, 5 g, 0.35 mm, 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance
    25 g / 11 ms, 3 shocks / axis and direction
    5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material (seal) TPE-V
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
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 2.7 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140224025
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare