Matching Products
Matching Products NEW
Combinables
23
Part number: 09 48 CON 28P8
PP V4 2.0 RJI RJ45
PP V4 2.0 RJI RJ45

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets Overmoulded
Piercing termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 48 CON 28P8
PP V4 2.0 RJI RJ45
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
23
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification RJ45
  • Element Connector sets
  • Specification Overmoulded
Version
  • Termination method Piercing termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Locking type PushPull
  • Pack contents incl. housing with RJ45 connector, shielding and cable gland
Technical characteristics
  • Conductor cross-section 0.08 ... 0.22 mm²
  • Conductor cross-section [AWG] AWG 28/7 ... AWG 24/7
  • Wire outer diameter ‌1 mm
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Tightening torque 1.3 ... ‌1.5 Nm
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.5 ... 10 mm
  • Vibration resistance
    10-500 Hz, 5 g, 0.35 mm, 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance
    25 g / 11 ms, 3 shocks / axis and direction
    5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • GTIN 5713140880924
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare