Matching Products
Matching Products NEW
Part number: 09 02 000 9928
DIN-Signal coding key (comb of 12)
DIN-Signal coding key (comb of 12)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding pin
for types B, C, D and E
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 02 000 9928
DIN-Signal coding key (comb of 12)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Coding pin
  • Description of the accessory for types B, C, D and E
  • Features lead-free
Version
  • Details 12 pins on a comb
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
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
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 70
  • Net weight 1.7 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140003156
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
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
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 00
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare