High voltage connectors
Subcategories
Filters
  • Rated current
    Select a value Reset filter
    • ‌ 400 A
      4
    • ‌ 800 A
      5
    • ‌ 850 A
      8
    • ‌ 1,400 A
      8
  • Rated voltage
    Select a value Reset filter
    • ‌ 3,000 V AC
      5
    • ‌ 5,100 V DC
      5
  • Number of contacts
    Select a value Reset filter
    • 1
      3
    • 3
      2
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      2
    • Complete set
      20
    • Hood
      6
    • Panel feed through housing
      6
  • Locking type
    Select a value Reset filter
    • Screw locking
      14
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      34
    • IP67
      20
    • IP68
      14
    • IP69 / IPX9K acc. to ISO 20653
      14
45 products (of 45)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends