Connector sets
Filters
  • Clamping range
    Select a value Reset filter
    • 12.9 ... 13.6 mm
      3
    • 13 ... 21 mm
      1
    • 16.9 ... 17.6 mm
      3
    • 16.9 ... 18.5 mm
      1
    • 17.7 ... 18.5 mm
      3
  • Data rate
    Select a value Reset filter
    • ‌ 1 Gbit/s
      3
    • ‌ 10 Gbit/s
      3
    • ‌ 10 Mbit/s
      3
    • ‌ 100 Mbit/s
      3
    • ‌ 2.5 Gbit/s
      3
    • ‌ 25 Gbit/s
      3
    • ‌ 5 Gbit/s
      3
  • Transmission characteristics
    Select a value Reset filter
    • Cat. 7A Class FA up to 1,000 MHz
      3
    • Cat. 8 Class II up to 2000 MHz
      3
  • Rated voltage (data)
    Select a value Reset filter
    • 50 V
      2
  • Rated current (data)
    Select a value Reset filter
    • 1 A
      2
  • Category
    Select a value Reset filter
    • Connector sets
      41
41 products (of 41)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends