Matching Products
Matching Products NEW
Device side / Panel feed through
199
Part number: 33 45 221 0050 001
RJI CORD-5,0M-2xRJ45-IP67-8xAWG26/7-OV
RJI CORD-5,0M-2xRJ45-IP67-8xAWG26/7-OV

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 45 221 0050 001
RJI CORD-5,0M-2xRJ45-IP67-8xAWG26/7-OV
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
199
Product Details
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING PushPull (V4) Thermoplastic
  • Connector 2 HARTING PushPull (V4) Thermoplastic
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 8
  • Core structure 8x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 283.5 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140150492
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare