Series
  • Connector systems
  • Solutions for electrical cabinets
  • Engine connector kits
Subcategories
Han<sup>®</sup> HPR TrainPowerLine Hoods/housings for harsh outdoor environments

Han® HPR TrainPowerLine Hoods/housings for harsh outdoor environments

  • Excellent EMC characteristics
  • Metal hoods and housings with excellent corrosion resistance
Han<sup>®</sup> Protect

Han® Protect

Han-Modular<sup>®</sup> The modular connector

Han-Modular® The modular connector

  • The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.
HARTING UIC

HARTING UIC

  • Robust interfaces for inter-car jumpers according to UIC 558
  • High flexibility due to compatibility according to UIC 558 standard
  • Compliance relevant railway standards: IEC 61372 (Kategorie 2), IEC 45545 (Klasse: HL3/R23), UL-94-V-0
Han<sup>®</sup> ORV3 power

Han® ORV3 power

  • Higher Power
  • Smaller Footprint
  • Simple and quick assembly
  • Energie Efficient
Han<sup>®</sup> HPR PYD

Han® HPR PYD

  • Connector for power distribution, especially for traction motors in trains
  • Use of the well-known Han HC-Modular 350 and 650 contacts
  • Hoods/housings for harsh outdoor environments
Han-Smart<sup>®</sup> The intelligent connector

Han-Smart® The intelligent connector

Han<sup>®</sup> 1A Versatile compact connector series

Han® 1A Versatile compact connector series

  • The compact, robust and economical connector e. g. for controllers, small drives and control cabinets.
Han<sup>®</sup> S

Han® S

  • Fulfils requirements according to the newest standards of the battery storage market
  • Finger safe male and female contacts
  • Housing 360° rotatable even when mounted
Han-<i>Yellock</i><sup>®</sup>

Han-Yellock®

  • Distribution of potentials is possible
  • Snap in the insulating body / Han-Yellock® modules
  • Push-button interlock (with blocking functionality) ensures safe disconnect and connect
  • Reduced downtime
  • Compact hood/housing in a shapely design
Han-Eco<sup>®</sup>

Han-Eco®

  • Han-Eco® is a modular connector that carries almost no weight. It forms an ideal solution, when it comes to the optimisation of an interface’s weight and price.
Han<sup>®</sup> Ex for explosion hazardous enviroments

Han® Ex for explosion hazardous enviroments

  • Designed for the intrinsic safety ignition protection category
  • Usage in explosive hazard areas of Zone 1 and Zone 2
Han<sup>®</sup> HPR HPTC Hoods/housings for harsh outdoor environments

Han® HPR HPTC Hoods/housings for harsh outdoor environments

  • Excellent EMC characteristics
  • Metal hoods and housings with excellent corrosion resistance
HARTING ICC

HARTING ICC

Han<sup>®</sup> HMC for High Mating Cycles

Han® HMC for High Mating Cycles

  • Very robust mechanical characteristics
  • Low mating forces
  • High packing density
Han<sup>®</sup> High Temp for extreme temperatures up to 200 °C

Han® High Temp for extreme temperatures up to 200 °C

  • Pluggable Connections also in high temperature environments
  • Installation without special tooling with screw termination version for maintenance and smaller series
  • Crimp Version for mass production and project demands
  • Reduces Downtimes for Maintenance and Setup Operations
Han-Power<sup>®</sup> Energy distributor

Han-Power® Energy distributor

  • plug-and-play
  • for the construction of serial power cables
  • Particularly robust for industrial applications
  • Structured cabling design
Han-Snap<sup>®</sup>

Han-Snap®

  • Compact design saves space
  • Insert can be assembled to Han-Snap® element with screwdriver
  • A practical solution to fix the insert directly on a standard rail
Han<sup>®</sup> F+B Food and beverage connectors

Han® F+B Food and beverage connectors

  • The interface for the food and beverage industry.
Filters
  • Category
    Select a value Reset filter
    • Inserts
      2
    • インサート
      0
  • Filter
    Select a value Reset filter
    • Han® Q
      0
  • Filter
    Select a value Reset filter
    • 21
      0
0 products (of 2,180)
1/0
Compare
0
Sort by
Filters
0

Topics & Trends