Matching Products
Matching Products NEW
Combinables
2
Accessories
14
Inserts
34
Frames
2
Part number: 19 39 016 0427
Han 16HP-HTE-M32
Han 16HP-HTE-M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 19 39 016 0427
Han 16HP-HTE-M32
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
14
Inserts
34
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HP
  • Type of hood/housing Hood
Version
  • Size 16 B
  • Version Top entry
  • Cable entry 1x M32
  • Locking type Screw locking
  • Field of application Hoods/housings for rough environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 3 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature Для использования в качестве соединителя в соответствии с IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Литой алюминий
  • Surface (hood/housing) С порошковым покрытием
  • Colour (hood/housing) RAL 7037 (серый)
  • Material (seal) NBR
  • Material (locking) Нержавеющая сталь
  • RoHS совместим
  • ELV status совместим
  • China RoHS e
  • REACH Annex XVII substances Не содержится
  • REACH ANNEX XIV substances Не содержится
  • REACH SVHC substances Не содержится
  • California Proposition 65 substances Да
  • California Proposition 65 substances Никель
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 280 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140182172
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors